Universal Relay Module
Descrição The versatile RELAY-URM Series relay module can switch up to eight 15 A loads using low-level input signals from PLCs, process controllers, and indicators. Its flexible ...
https://br.omega.com/pptst/RELAY-URM.html - 87K - 5/17/2024
Non-Contact Infrared Temperature Sensor With Wireless Transmitter
and Sleep Mode For Long Battery Life Each Unit Transmits:Process Temperature, Ambient Temperature, Signal Strength and Battery Status Interfaces with UWTC-REC1 For ...
https://br.omega.com/pptst/UWIR-2.html - 93K - 5/17/2024
Wireless RTD Transmitter for Use in Sanitary Applications, weather...
Probe or Sensor (4-Wire Compatible) Each Wireless Unit Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time Sensores, Transmissores, ...
https://br.omega.com/pptst/UWRTD-2-NEMA.html - 100K - 5/17/2024
Din Rail Mount Digital Transmitters
of any Kind Programmable Digital Filter Process Monitoring and Control Remote Data ... modules that convert analog input signals to serial data and transmit via RS-485 to ...
https://br.omega.com/pptst/DIN-100.html - 93K - 5/17/2024
Pulse Radar Level Transmitter
Optional display mode indicates the echo signal return curve Auto-temperature ... The non-contact liquid level sensor is intended for chemical storage or process ...
https://br.omega.com/pptst/LR20.html - 79K - 5/17/2024
Fixed Infrared Temperature Sensor | IR Transmitter with RS485...
Wide Temperature Range from -20 to 500°C (-4 to 932ºF) Built-In RS485 MODBUS RTInterface Configurable Emissivity Setting and Signal Processing Max, Min Average and Instantaneous ...
https://br.omega.com/pptst/OS210-C4.html - 88K - 5/17/2024
Process Scanners Wall-Mount 4- and 7-Zone
Process Scanners Wall-Mount 4- and 7-Zone DPS3304, DPS3307, DPS3314, DPS3317 Process ... Signals from 7 different transducers are carried into conveniently located screw terminals ...
https://br.omega.com/pptst/DPS3300.html - 87K - 5/17/2024
Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 140K - 5/17/2024
Intrinsically Safe, Open Channel Pulse Radar Level Transmitter
GHz. pulse radar is unaffected by sump process conditions Wall mounted display with ... Optional display mode indicates the echo signal return curve Self diagnostics with ...
https://br.omega.com/pptst/LR31.html - 85K - 5/17/2024
1/32 DIN Autotune, Temperature/Process Dual Output Controllers
Process Controllers CN8590 Series 1/32 DIN Autotune, Temperature/Process Dual Output ... the CN8590 accepts inputs from K, J and T type thermocouples, RTD's or linear signals. ...
https://br.omega.com/pptst/CN8590.html - 90K - 5/17/2024
Condicionadores de Sinal
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinais-vazao.html - 140K - 5/17/2024
Medidores de Tensão, Corrente e Frequência para Painel
» DP63100 DP63100 1/8 DIN Universal Process & Strain Gage Panel Meter with built-in ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-tensao-corrente-frequencia-painel.html - 76K - 5/17/2024
Transmissores Modulares
VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/transmissores-modulares.html - 128K - 5/17/2024
Condicionadores de Sinal
... E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail Input ...
https://br.omega.com/subsection/condicionadores-sinais-pressao.html - 127K - 5/17/2024
Sistemas de aquisição de dados e Condicionadores de Sinais
... DRST-BG DRST-BG Signal Transmitter for Load Cell & Strain Gage Application VER MODELOS E PREÇOS » CS Series - Process Control Modules CS Series - Process Control Modules PID ...
https://br.omega.com/subsection/sistemas-aquisicao-dados-condicionadores-sinais.html - 196K - 5/17/2024
Medidores de Corrente e Tensão
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-corrente-tensao.html - 80K - 5/17/2024
Transmissores Inteligentes e Programáveis
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/transmissores-inteligentes-programaveis.html - 153K - 5/17/2024
Condicionadores de sinal e Transmissores
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » HX94B HX94B Relative Humidity/Ambient ...
https://br.omega.com/subsection/condicionadores-sinal-transmissores.html - 198K - 5/17/2024
Medidores de Tensão, Corrente e Frequência para Painel
Digital Meters for Temperature, Process or Electrical Measurement - Discontinued ... for AC Sinusoidal and Non-Sinusoidal Signals - Discontinued VER MODELOS E PREÇOS » ...
https://br.omega.com/subsection/medidores-tensao-corrente-medidor-painel.html - 77K - 5/17/2024
Condicionadores de Sinal para Montagem em Trilho DIN
... VER MODELOS E PREÇOS » DRSL-DC4 DRSL-DC4 Bipolar Isolated DIN Rail Signal Conditioner for Process Signals VER MODELOS E PREÇOS » DRSL-LPI_Series DRSL-LPI_Series DIN Rail ...
https://br.omega.com/subsection/condicionadores-sinais-din.html - 176K - 5/17/2024